Grove Gear HM224-7.5-2-1.000-56C-L4
Part #:HM224-7.5-2-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | B: | 6.12 |
| L: | 5.51 in | AE2: | 0.31 |
| AK: | 4.5 | LM: | 7.76 |
| I: | 3.77 in | BD: | 5.88 |
| D: | 2.5 | AD: | 5.18 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| AE1: | 0.51 | C: | 6.94 in |
| AJ: | 5.88 | G: | 1.44 |
| T: | 1 | V: | 1.94 in |
| AG: | 6 | F: | 2.88 |
| BE: | 0.38 in |
Technical Specifications
| Input HP @ 1750 RPM: | 3.466 | Ratio: | 7.5:1 |
| Output Shaft: | Hollow Bore | Input RPM: | 1,750 |
| Model Code: | HM224 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 233.3 | Assembly: | HM-2 |
| Ratio Range: | 7.5:1 | Bore Code: | 16 |
| Output Shaft Assembly Code: | 2 | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.000 in | Thrust Rating - output shaft: | 1659 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

