How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | AG: | 6 |
| F: | 2.88 | BF: | 0.41 |
| U: | 0.75 in | LM: | 7.76 |
| G: | 1.44 | B: | 6.12 |
| D: | 2.5 | AE2: | 0.31 |
| AJ: | 5.88 | AD: | 5.18 |
| Center Distance (in): | 2.375 in | AE1: | 0.51 |
| AK: | 4.5 | V: | 1.94 in |
| I: | 3.77 in | T: | 1.125 |
| BD: | 5.88 | L: | 5.51 in |
| BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | HM224 |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.466 | Housing Material: | Cast Iron |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 1659 |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Gear Type: | Worm | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 2.50 | Bore Code: | 18 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 2 | Output RPM: | 233.3 |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

