How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BF: | 0.41 |
| AE2: | 0.31 | I: | 3.77 in |
| L: | 5.51 in | T: | 1.125 |
| D: | 2.5 | V: | 1.94 in |
| BD: | 5.88 | Center Distance (in): | 2.375 in |
| AE1: | 0.51 | AD: | 5.18 |
| AJ: | 5.88 | AG: | 6 |
| F: | 2.88 | C: | 6.94 in |
| LM: | 7.76 | AK: | 4.5 |
| B: | 6.12 | BE: | 0.38 in |
| G: | 1.44 |
Technical Specifications
| Output Diameter (in): | 1.125 in | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.466 | Output RPM: | 233.3 |
| Housing Material: | Cast Iron | Ratio: | 7.5:1 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1659 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

