Grove Gear HM224-7.5-2-1.125-180TC-L9
Part #:HM224-7.5-2-1.125-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AE1: | 0.51 |
| L: | 5.51 in | AG: | 6 |
| G: | 1.44 | AD: | 5.18 |
| F: | 2.88 | AJ: | 7.25 |
| AK: | 8.5 | AE2: | 0.31 |
| U: | 0.75 in | BF: | 0.53 |
| L1: | 8.76 in | B: | 6.12 |
| BD: | 9 | C: | 6.94 in |
| I: | 3.77 in | T: | 1.125 |
| D: | 2.5 |
Technical Specifications
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Ratio Range: | 7.5:1 |
| Assembly: | HM-2 | Thrust Rating - output shaft: | 1659 |
| Ratio: | 7.5:1 | Output Shaft Assembly Code: | 2 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Bore Code: | 18 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output RPM: | 233.3 | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 3.466 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Model Code: | HM224 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

