How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | BD: | 9 |
| Center Distance (in): | 2.375 in | AE1: | 0.51 |
| AK: | 8.5 | V: | 1.94 in |
| L1: | 8.76 in | F: | 2.88 |
| AD: | 5.18 | AE2: | 0.31 |
| AG: | 6 | T: | 1.125 |
| G: | 1.44 | B: | 6.12 |
| L: | 5.51 in | I: | 3.77 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| C: | 6.94 in | D: | 2.5 |
| BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 210TC | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.466 |
| Input RPM: | 1,750 | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 2 |
| Input Diameter (in): | 0.75 in | Output RPM: | 233.3 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 7.5:1 |
| Model Code: | HM224 | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 7.5:1 |
| Service Factor: | 1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Bore Code: | 18 |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 1659 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

