How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | I: | 3.77 in |
| U: | 0.75 in | T: | 1.125 |
| D: | 2.5 | C: | 6.94 in |
| BE: | 0.38 in | BF: | 0.41 |
| G: | 1.44 | AK: | 4.5 |
| V: | 1.94 in | AD: | 5.18 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AE1: | 0.51 | AG: | 6 |
| AJ: | 5.88 | B: | 6.12 |
| BD: | 5.88 | F: | 2.88 |
| LM: | 7.76 |
Technical Specifications
| Bore Code: | 18 | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Model Code: | HM224 |
| Center Distance (in): | 2.375 | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.466 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Output RPM: | 233.3 | Thrust Rating - output shaft: | 1659 |
| Motor Frame Size: | 56C | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

