How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | U: | 0.75 in |
| AJ: | 5.88 | T: | 1.188 |
| AK: | 4.5 | AD: | 5.18 |
| F: | 2.88 | BE: | 0.38 in |
| L: | 5.51 in | AG: | 6 |
| B: | 6.12 | BD: | 5.88 |
| BF: | 0.41 | D: | 2.5 |
| Center Distance (in): | 2.375 in | G: | 1.44 |
| AE1: | 0.51 | V: | 1.94 in |
| AE2: | 0.31 | C: | 6.94 in |
| LM: | 7.76 |
Technical Specifications
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 19 |
| Product Type: | Right Angle | Assembly: | HM-2 |
| Output RPM: | 233.3 | Motor Frame Size: | 140TC |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 3.466 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 2 | Ratio: | 7.5:1 |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM224 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 1659 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

