How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | G: | 1.44 |
| B: | 6.12 | Center Distance (in): | 2.375 in |
| C: | 6.94 in | AG: | 6 |
| LM: | 7.76 | L: | 5.51 in |
| U: | 0.75 in | I: | 3.77 in |
| AJ: | 5.88 | BE: | 0.38 in |
| V: | 1.94 in | BD: | 5.88 |
| D: | 2.5 | AE2: | 0.31 |
| BF: | 0.41 | T: | 1.188 |
| AD: | 5.18 | AK: | 4.5 |
| F: | 2.88 |
Technical Specifications
| Housing Material: | Cast Iron | Motor Frame Size: | 140TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 3.466 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Key: | 1/4 X 2.50 | Assembly: | HM-2 |
| Output RPM: | 233.3 | Shaft Seal Material: | Viton |
| Ratio: | 7.5:1 | Bore Code: | 19 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Gear Type: | Worm |
| Model Code: | HM224 | Thrust Rating - output shaft: | 1659 |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

