How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AG: | 6 |
| F: | 2.88 | D: | 2.5 |
| AK: | 8.5 | I: | 3.77 in |
| BE1: | 0.5 in | V: | 1.94 in |
| T: | 1.188 | AJ: | 7.25 |
| BD: | 9 | AD: | 5.18 |
| C: | 6.94 in | L1: | 8.76 in |
| Center Distance (in): | 2.375 in | B: | 6.12 |
| AE1: | 0.51 | G: | 1.44 |
| AE2: | 0.31 | U: | 0.75 in |
| L: | 5.51 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 233.3 |
| Input Diameter (in): | 0.75 in | Shaft Seal Material: | Viton |
| Assembly: | HM-2 | Bore Code: | 19 |
| Motor Frame Size: | 210TC | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Model Code: | HM224 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 1659 |
| Output Key: | 1/4 X 2.50 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.466 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Diameter (in): | 1.188 in |
| Output Shaft: | Hollow Bore | Ratio: | 7.5:1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

