How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | AE1: | 0.51 |
| BF: | 0.41 | BD: | 5.88 |
| G: | 1.44 | AD: | 5.18 |
| T: | 1.188 | U: | 0.75 in |
| LM: | 7.76 | L: | 5.51 in |
| AK: | 4.5 | V: | 1.94 in |
| C: | 6.94 in | BE: | 0.38 in |
| F: | 2.88 | AJ: | 5.88 |
| D: | 2.5 | B: | 6.12 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AE2: | 0.31 |
Technical Specifications
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Thrust Rating - output shaft: | 1659 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.466 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Input Diameter (in): | 0.75 in |
| Output RPM: | 233.3 | Model Code: | HM224 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Ratio: | 7.5:1 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Product Type: | Right Angle | Ratio Range: | 7.5:1 |
| Assembly: | HM-2 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

