How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AD: | 5.18 |
| D: | 2.5 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | AE1: | 0.51 |
| U: | 0.75 in | L: | 5.51 in |
| T: | 1.25 | AK: | 4.5 |
| F: | 2.88 | LM: | 7.76 |
| C: | 6.94 in | AG: | 6 |
| BF: | 0.41 | G: | 1.44 |
| AJ: | 5.88 | B: | 6.12 |
| AE2: | 0.31 | I: | 3.77 in |
| BD: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 2 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Model Code: | HM224 | Service Factor: | 1 |
| Input RPM: | 1,750 | Output Key: | 1/4 X 3.00 |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Ratio Range: | 7.5:1 |
| Bore Code: | 20 | Output RPM: | 233.3 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 1659 |
| Ratio: | 7.5:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.466 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.250 in |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

