How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BE: | 0.38 in |
| AE1: | 0.51 | B: | 6.12 |
| BF: | 0.41 | AD: | 5.18 |
| U: | 0.75 in | C: | 6.94 in |
| I: | 3.77 in | AJ: | 5.88 |
| F: | 2.88 | BD: | 5.88 |
| LM: | 7.76 | D: | 2.5 |
| Center Distance (in): | 2.375 in | AK: | 4.5 |
| G: | 1.44 | T: | 1.25 |
| AG: | 6 | AE2: | 0.31 |
| V: | 1.94 in |
Technical Specifications
| Thrust Rating - output shaft: | 1659 | Service Factor: | 1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.250 in | Input Keyway: | 3/16 X 1.75 in |
| Product Type: | Right Angle | Output Shaft Direction: | 2 |
| Output Shaft Assembly Code: | 2 | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.466 | Model Code: | HM224 |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 56C |
| Bore Code: | 20 | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.75 in | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 7.5:1 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Output RPM: | 233.3 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

