Grove Gear HM224-7.5-2-1.438-140TC
Part #:HM224-7.5-2-1.438-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| T: | 1.438 | F: | 2.88 |
| U: | 0.75 in | AD: | 5.18 |
| AE2: | 0.31 | C: | 6.94 in |
| AK: | 4.5 | AG: | 6 |
| BD: | 5.88 | D: | 2.5 |
| I: | 3.77 in | AE1: | 0.51 |
| LM: | 7.76 | AJ: | 5.88 |
| B: | 6.12 | V: | 1.94 in |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| L: | 5.51 in |
Technical Specifications
| Output Shaft Direction: | 2 | Output RPM: | 233.3 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Thrust Rating - output shaft: | 1659 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Key: | 3/8 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 7.5:1 |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Bore Code: | 23 | Output Shaft Assembly Code: | 2 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | HM224 |
| Motor Frame Size: | 140TC | Ratio Range: | 7.5:1 |
| Input Diameter (in): | 0.75 in | Assembly: | HM-2 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 3.466 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

