Grove Gear HM224-7.5-2-1.438-140TC-L2
Part #:HM224-7.5-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | F: | 2.88 |
| AK: | 4.5 | G: | 1.44 |
| AG: | 6 | L: | 5.51 in |
| V: | 1.94 in | AJ: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| AE2: | 0.31 | LM: | 7.76 |
| D: | 2.5 | T: | 1.438 |
| B: | 6.12 | C: | 6.94 in |
| AE1: | 0.51 | BD: | 5.88 |
| I: | 3.77 in |
Technical Specifications
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Model Code: | HM224 | Product Type: | Right Angle |
| Thrust Rating - output shaft: | 1659 | Ratio: | 7.5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Assembly: | HM-2 |
| Output RPM: | 233.3 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Ratio Range: | 7.5:1 | Input HP @ 1750 RPM: | 3.466 |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

