Grove Gear HM224-7.5-2-1.438-140TC-L3
Part #:HM224-7.5-2-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | T: | 1.438 |
| BF: | 0.41 | U: | 0.75 in |
| AK: | 4.5 | LM: | 7.76 |
| AG: | 6 | BE: | 0.38 in |
| L: | 5.51 in | BD: | 5.88 |
| F: | 2.88 | D: | 2.5 |
| AE1: | 0.51 | C: | 6.94 in |
| Center Distance (in): | 2.375 in | G: | 1.44 |
| AJ: | 5.88 | B: | 6.12 |
| AE2: | 0.31 | V: | 1.94 in |
| AD: | 5.18 |
Technical Specifications
| Assembly: | HM-2 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 7.5:1 |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Gear Type: | Worm | Output Shaft Direction: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 3.466 | Housing Material: | Cast Iron |
| Model Code: | HM224 | Thrust Rating - output shaft: | 1659 |
| Bore Code: | 23 | Center Distance (in): | 2.375 |
| Output RPM: | 233.3 | Output Shaft Assembly Code: | 2 |
| Output Key: | 3/8 X 3.00 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

