Grove Gear HM224-7.5-2-1.438-180TC-L9
Part #:HM224-7.5-2-1.438-180TC-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | AG: | 6 |
| B: | 6.12 | C: | 6.94 in |
| BF: | 0.53 | BD: | 9 |
| V: | 1.94 in | AK: | 8.5 |
| I: | 3.77 in | AD: | 5.18 |
| U: | 0.75 in | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | AE1: | 0.51 |
| L1: | 8.76 in | G: | 1.44 |
| D: | 2.5 | F: | 2.88 |
| BE1: | 0.5 in | T: | 1.438 |
| AE2: | 0.31 |
Technical Specifications
| Motor Frame Size: | 180TC | Thrust Rating - output shaft: | 1659 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Model Code: | HM224 | Bore Code: | 23 |
| Output RPM: | 233.3 | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 2 | Output Diameter (in): | 1.438 in |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Ratio: | 7.5:1 |
| Assembly: | HM-2 | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 3.466 | Service Factor: | 1 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

