Grove Gear HM224-7.5-2-1.438-56C-L3
Part #:HM224-7.5-2-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | G: | 1.44 |
| BE: | 0.38 in | AD: | 5.18 |
| LM: | 7.76 | AJ: | 5.88 |
| I: | 3.77 in | AE1: | 0.51 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AG: | 6 |
| D: | 2.5 | AK: | 4.5 |
| BD: | 5.88 | AE2: | 0.31 |
| C: | 6.94 in | T: | 1.438 |
| F: | 2.88 | L: | 5.51 in |
| U: | 0.75 in |
Technical Specifications
| Output Shaft Direction: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Output RPM: | 233.3 |
| Input HP @ 1750 RPM: | 3.466 | Product Type: | Right Angle |
| Assembly: | HM-2 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.438 in | Output Shaft Assembly Code: | 2 |
| Model Code: | HM224 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Ratio Range: | 7.5:1 | Service Factor: | 1 |
| Thrust Rating - output shaft: | 1659 | Ratio: | 7.5:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

