Grove Gear HM224-7.5-2-1.438-56C-L4
Part #:HM224-7.5-2-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | AK: | 4.5 |
| L: | 5.51 in | AE1: | 0.51 |
| AE2: | 0.31 | BE: | 0.38 in |
| B: | 6.12 | C: | 6.94 in |
| AD: | 5.18 | BD: | 5.88 |
| V: | 1.94 in | AG: | 6 |
| Center Distance (in): | 2.375 in | D: | 2.5 |
| I: | 3.77 in | AJ: | 5.88 |
| F: | 2.88 | BF: | 0.41 |
| G: | 1.44 | T: | 1.438 |
| LM: | 7.76 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Output Shaft Assembly Code: | 2 |
| Motor Frame Size: | 56C | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.438 in | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Thrust Rating - output shaft: | 1659 |
| Output Key: | 3/8 X 3.00 | Model Code: | HM224 |
| Center Distance (in): | 2.375 | Ratio: | 7.5:1 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 3.466 | Output RPM: | 233.3 |
| Input Style: | Flexible Coupling Input | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 863 in/lbs |

