Grove Gear HM224-7.5-2-1.438-56C-L9
Part #:HM224-7.5-2-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AD: | 5.18 |
| AJ: | 5.88 | AK: | 4.5 |
| B: | 6.12 | C: | 6.94 in |
| T: | 1.438 | AE1: | 0.51 |
| V: | 1.94 in | L: | 5.51 in |
| F: | 2.88 | I: | 3.77 in |
| LM: | 7.76 | D: | 2.5 |
| BF: | 0.41 | AG: | 6 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | AE2: | 0.31 |
| G: | 1.44 |
Technical Specifications
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 3.466 | Input Style: | Flexible Coupling Input |
| Output Key: | 3/8 X 3.00 | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Bore Code: | 23 |
| Ratio: | 7.5:1 | Output Shaft Direction: | 2 |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.375 | Output RPM: | 233.3 |
| Ratio Range: | 7.5:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Assembly: | HM-2 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 1659 | Model Code: | HM224 |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

