How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | D: | 2.5 |
| U: | 0.75 in | LM: | 7.76 |
| V: | 1.94 in | AD: | 5.18 |
| AE1: | 0.51 | BE: | 0.38 in |
| G: | 1.44 | L: | 5.51 in |
| AG: | 6 | AK: | 4.5 |
| BD: | 5.88 | BF: | 0.41 |
| T: | 1 | AJ: | 5.88 |
| I: | 3.77 in | B: | 6.12 |
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| C: | 6.94 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 0.455 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Model Code: | HM224 | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| Bore Code: | 16 | Output RPM: | 21.9 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Ratio: | 80:1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.000 in |
| Assembly: | HM-1 | Output Key: | 1/4 X 2.50 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

