How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | G: | 1.44 |
| AJ: | 5.88 | BE: | 0.38 in |
| AE1: | 0.51 | C: | 6.94 in |
| B: | 6.12 | LM: | 7.76 |
| T: | 1 | F: | 2.88 |
| L: | 5.51 in | U: | 0.75 in |
| AE2: | 0.31 | BD: | 5.88 |
| AK: | 4.5 | AG: | 6 |
| D: | 2.5 | I: | 3.77 in |
| BF: | 0.41 | AD: | 5.18 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.000 in | Ratio: | 80:1 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Ratio Range: | 80:1 |
| Housing Material: | Cast Iron | Model Code: | HM224 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Output Shaft Direction: | 1 | Bore Code: | 16 |
| Thrust Rating - output shaft: | 2091 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 0.455 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

