How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | AG: | 6 |
| V: | 1.94 in | I: | 3.77 in |
| U: | 0.75 in | T: | 1 |
| AK: | 8.5 | BE1: | 0.5 in |
| L: | 5.51 in | F: | 2.88 |
| BD: | 9 | L1: | 8.76 in |
| AJ: | 7.25 | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | AE1: | 0.51 |
| C: | 6.94 in | B: | 6.12 |
| BF: | 0.53 | D: | 2.5 |
| G: | 1.44 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 180TC |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.455 |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Output Diameter (in): | 1.000 in | Input Style: | Flexible Coupling Input |
| Model Code: | HM224 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 16 | Ratio Range: | 80:1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

