Grove Gear HM224-80-1-1.000-210TC
Part #:HM224-80-1-1.000-210TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | AD: | 5.18 |
| B: | 6.12 | L1: | 8.76 in |
| BF: | 0.53 | AJ: | 7.25 |
| AG: | 6 | C: | 6.94 in |
| I: | 3.77 in | U: | 0.75 in |
| Center Distance (in): | 2.375 in | D: | 2.5 |
| T: | 1 | AE1: | 0.51 |
| BD: | 9 | F: | 2.88 |
| BE1: | 0.5 in | L: | 5.51 in |
| V: | 1.94 in | AE2: | 0.31 |
| AK: | 8.5 |
Technical Specifications
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 0.455 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.000 in |
| Ratio: | 80:1 | Model Code: | HM224 |
| Bore Code: | 16 | Assembly: | HM-1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

