Grove Gear HM224-80-1-1.000-210TC-L2
Part #:HM224-80-1-1.000-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE1: | 0.51 |
| U: | 0.75 in | AJ: | 7.25 |
| I: | 3.77 in | AE2: | 0.31 |
| BE1: | 0.5 in | AD: | 5.18 |
| G: | 1.44 | L1: | 8.76 in |
| T: | 1 | F: | 2.88 |
| L: | 5.51 in | AK: | 8.5 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AG: | 6 | C: | 6.94 in |
| B: | 6.12 | D: | 2.5 |
| BF: | 0.53 |
Technical Specifications
| Motor Frame Size: | 210TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 80:1 | Output RPM: | 21.9 |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | No. of Gear Reductions: | Single |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Gear Type: | Worm | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Model Code: | HM224 | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.000 in |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Bore Code: | 16 | Input HP @ 1750 RPM: | 0.455 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Thrust Rating - output shaft: | 2091 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

