Grove Gear HM224-80-1-1.000-210TC-L4
Part #:HM224-80-1-1.000-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | L1: | 8.76 in |
| C: | 6.94 in | AE1: | 0.51 |
| V: | 1.94 in | AK: | 8.5 |
| T: | 1 | L: | 5.51 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| AG: | 6 | BE1: | 0.5 in |
| B: | 6.12 | U: | 0.75 in |
| AJ: | 7.25 | BD: | 9 |
| AD: | 5.18 | G: | 1.44 |
| BF: | 0.53 | AE2: | 0.31 |
| F: | 2.88 |
Technical Specifications
| Model Code: | HM224 | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Bore Code: | 16 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 0.455 | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Ratio Range: | 80:1 | Center Distance (in): | 2.375 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

