How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BF: | 0.41 |
| T: | 1.125 | AE1: | 0.51 |
| AG: | 6 | I: | 3.77 in |
| F: | 2.88 | AK: | 4.5 |
| BD: | 5.88 | V: | 1.94 in |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | L: | 5.51 in |
| D: | 2.5 | AE2: | 0.31 |
| C: | 6.94 in | AJ: | 5.88 |
| AD: | 5.18 | B: | 6.12 |
| LM: | 7.76 |
Technical Specifications
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Ratio: | 80:1 | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.455 |
| Reducer: | Worm - Right Angle | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Model Code: | HM224 |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Ratio Range: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

