How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | L1: | 8.76 in |
| AD: | 5.18 | AJ: | 7.25 |
| BF: | 0.53 | T: | 1.125 |
| Center Distance (in): | 2.375 in | AE1: | 0.51 |
| AK: | 8.5 | B: | 6.12 |
| L: | 5.51 in | I: | 3.77 in |
| V: | 1.94 in | BE1: | 0.5 in |
| C: | 6.94 in | F: | 2.88 |
| AE2: | 0.31 | U: | 0.75 in |
| G: | 1.44 | AG: | 6 |
| D: | 2.5 |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Assembly: | HM-1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 21.9 |
| Motor Frame Size: | 180TC | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Ratio Range: | 80:1 |
| Bore Code: | 18 | Model Code: | HM224 |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 80:1 |
| Input HP @ 1750 RPM: | 0.455 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

