How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | L: | 5.51 in |
| U: | 0.75 in | I: | 3.77 in |
| C: | 6.94 in | L1: | 8.76 in |
| AG: | 6 | BD: | 9 |
| AE2: | 0.31 | G: | 1.44 |
| BE1: | 0.5 in | AE1: | 0.51 |
| AD: | 5.18 | T: | 1.125 |
| V: | 1.94 in | B: | 6.12 |
| AK: | 8.5 | F: | 2.88 |
| Center Distance (in): | 2.375 in | D: | 2.5 |
| AJ: | 7.25 |
Technical Specifications
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.125 in |
| Model Code: | HM224 | Ratio Range: | 80:1 |
| Input HP @ 1750 RPM: | 0.455 | Shaft Seal Material: | Viton |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Assembly: | HM-1 | Output RPM: | 21.9 |
| Reducer: | Worm - Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Input Diameter (in): | 0.75 in |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| Ratio: | 80:1 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 1 | Gear Type: | Worm |
| Bore Code: | 18 | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

