How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | AE1: | 0.51 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| BF: | 0.53 | L1: | 8.76 in |
| L: | 5.51 in | T: | 1.188 |
| BE1: | 0.5 in | D: | 2.5 |
| B: | 6.12 | AJ: | 7.25 |
| AK: | 8.5 | AD: | 5.18 |
| AE2: | 0.31 | U: | 0.75 in |
| F: | 2.88 | G: | 1.44 |
| I: | 3.77 in | C: | 6.94 in |
| V: | 1.94 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Ratio: | 80:1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2091 | Ratio Range: | 80:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 0.455 |
| Output RPM: | 21.9 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Housing Material: | Cast Iron |
| Model Code: | HM224 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Reducer: | Worm - Right Angle |
| Assembly: | HM-1 | Center Distance (in): | 2.375 |
| Bore Code: | 19 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

