How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | D: | 2.5 |
| AG: | 6 | B: | 6.12 |
| U: | 0.75 in | C: | 6.94 in |
| L: | 5.51 in | T: | 1.188 |
| BF: | 0.53 | I: | 3.77 in |
| AE1: | 0.51 | V: | 1.94 in |
| BD: | 9 | AD: | 5.18 |
| F: | 2.88 | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| AJ: | 7.25 | G: | 1.44 |
| BE1: | 0.5 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 180TC |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Output RPM: | 21.9 |
| No. of Gear Reductions: | Single | Reducer: | Worm - Right Angle |
| Thrust Rating - output shaft: | 2091 | Input HP @ 1750 RPM: | 0.455 |
| Model Code: | HM224 | Output Diameter (in): | 1.188 in |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Bore Code: | 19 |
| Ratio: | 80:1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

