How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | AE2: | 0.31 |
| BF: | 0.53 | AD: | 5.18 |
| G: | 1.44 | BE1: | 0.5 in |
| B: | 6.12 | Center Distance (in): | 2.375 in |
| T: | 1.188 | C: | 6.94 in |
| AG: | 6 | I: | 3.77 in |
| AJ: | 7.25 | AK: | 8.5 |
| L: | 5.51 in | U: | 0.75 in |
| L1: | 8.76 in | V: | 1.94 in |
| D: | 2.5 | AE1: | 0.51 |
| BD: | 9 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.455 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Output RPM: | 21.9 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Model Code: | HM224 |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Gear Type: | Worm | Output Diameter (in): | 1.188 in |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Motor Frame Size: | 180TC |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

