How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | U: | 0.75 in |
| BE1: | 0.5 in | T: | 1.188 |
| F: | 2.88 | L1: | 8.76 in |
| BD: | 9 | AK: | 8.5 |
| B: | 6.12 | C: | 6.94 in |
| I: | 3.77 in | V: | 1.94 in |
| AD: | 5.18 | L: | 5.51 in |
| BF: | 0.53 | AG: | 6 |
| AE2: | 0.31 | AE1: | 0.51 |
| G: | 1.44 |
Technical Specifications
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Output RPM: | 21.9 | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Motor Frame Size: | 210TC |
| Input HP @ 1750 RPM: | 0.455 | Ratio: | 80:1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.188 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Model Code: | HM224 |
| Product Type: | Right Angle | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

