How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | C: | 6.94 in |
| AE1: | 0.51 | AJ: | 5.88 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| D: | 2.5 | F: | 2.88 |
| AE2: | 0.31 | T: | 1.188 |
| B: | 6.12 | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| LM: | 7.76 | AD: | 5.18 |
| L: | 5.51 in | AG: | 6 |
| G: | 1.44 | U: | 0.75 in |
| AK: | 4.5 |
Technical Specifications
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Ratio: | 80:1 |
| Motor Frame Size: | 56C | Bore Code: | 19 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Model Code: | HM224 | Service Factor: | 1 |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Output Diameter (in): | 1.188 in |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output RPM: | 21.9 |
| Input HP @ 1750 RPM: | 0.455 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Ratio Range: | 80:1 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

