How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE1: | 0.5 in | B: | 6.12 |
| AE1: | 0.51 | U: | 0.75 in |
| F: | 2.88 | Center Distance (in): | 2.375 in |
| D: | 2.5 | AE2: | 0.31 |
| BD: | 9 | AK: | 8.5 |
| L: | 5.51 in | C: | 6.94 in |
| L1: | 8.76 in | T: | 1.25 |
| V: | 1.94 in | BF: | 0.53 |
| AD: | 5.18 | G: | 1.44 |
| AJ: | 7.25 | AG: | 6 |
| I: | 3.77 in |
Technical Specifications
| Motor Frame Size: | 210TC | Assembly: | HM-1 |
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio: | 80:1 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Ratio Range: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Gear Type: | Worm |
| Output Diameter (in): | 1.250 in | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 3.00 | Output RPM: | 21.9 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

