Grove Gear HM224-80-1-1.250-56C-L2
Part #:HM224-80-1-1.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | AE2: | 0.31 |
| B: | 6.12 | L: | 5.51 in |
| BF: | 0.41 | LM: | 7.76 |
| BE: | 0.38 in | G: | 1.44 |
| U: | 0.75 in | AJ: | 5.88 |
| D: | 2.5 | Center Distance (in): | 2.375 in |
| AG: | 6 | C: | 6.94 in |
| V: | 1.94 in | T: | 1.25 |
| AE1: | 0.51 | BD: | 5.88 |
| I: | 3.77 in | AK: | 4.5 |
| AD: | 5.18 |
Technical Specifications
| Output Diameter (in): | 1.250 in | Reducer: | Worm - Right Angle |
| Input HP @ 1750 RPM: | 0.455 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Assembly: | HM-1 |
| Output Shaft Direction: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio: | 80:1 | Motor Frame Size: | 56C |
| Gear Type: | Worm | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Model Code: | HM224 | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 21.9 | Output Key: | 1/4 X 3.00 |
| Ratio Range: | 80:1 | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

