Grove Gear HM224-80-1-1.438-140TC
Part #:HM224-80-1-1.438-140TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | AE1: | 0.51 |
| BE: | 0.38 in | G: | 1.44 |
| AK: | 4.5 | AG: | 6 |
| I: | 3.77 in | B: | 6.12 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | AD: | 5.18 |
| F: | 2.88 | AE2: | 0.31 |
| V: | 1.94 in | BF: | 0.41 |
| U: | 0.75 in | T: | 1.438 |
| D: | 2.5 | C: | 6.94 in |
| BD: | 5.88 |
Technical Specifications
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 0.455 |
| Bore Code: | 23 | Assembly: | HM-1 |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Output Shaft Direction: | 1 |
| Model Code: | HM224 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio Range: | 80:1 | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Output RPM: | 21.9 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

