Grove Gear HM224-80-1-1.438-180TC
Part #:HM224-80-1-1.438-180TC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | T: | 1.438 |
| B: | 6.12 | L: | 5.51 in |
| AG: | 6 | BD: | 9 |
| AE1: | 0.51 | C: | 6.94 in |
| AD: | 5.18 | BE1: | 0.5 in |
| U: | 0.75 in | AK: | 8.5 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| BF: | 0.53 | V: | 1.94 in |
| G: | 1.44 | AE2: | 0.31 |
| D: | 2.5 | AJ: | 7.25 |
| I: | 3.77 in |
Technical Specifications
| Bore Code: | 23 | Input Diameter (in): | 0.75 in |
| Ratio Range: | 80:1 | Model Code: | HM224 |
| Product Type: | Right Angle | Output Key: | 3/8 X 3.00 |
| Input HP @ 1750 RPM: | 0.455 | Output RPM: | 21.9 |
| Ratio: | 80:1 | Assembly: | HM-1 |
| Output Diameter (in): | 1.438 in | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Center Distance (in): | 2.375 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

