Grove Gear HM224-80-1-1.438-180TC-L4
Part #:HM224-80-1-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | AD: | 5.18 |
| AE2: | 0.31 | L: | 5.51 in |
| U: | 0.75 in | F: | 2.88 |
| I: | 3.77 in | V: | 1.94 in |
| T: | 1.438 | B: | 6.12 |
| AE1: | 0.51 | BE1: | 0.5 in |
| L1: | 8.76 in | G: | 1.44 |
| D: | 2.5 | C: | 6.94 in |
| AJ: | 7.25 | BD: | 9 |
| AK: | 8.5 | AG: | 6 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Output RPM: | 21.9 | Bore Code: | 23 |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 0.455 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.438 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Service Factor: | 1 |
| Ratio Range: | 80:1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Output Key: | 3/8 X 3.00 |
| Center Distance (in): | 2.375 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Input RPM: | 1,750 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM224 | Ratio: | 80:1 |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

