How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | BE1: | 0.5 in |
| I: | 3.77 in | BF: | 0.53 |
| L1: | 8.76 in | B: | 6.12 |
| F: | 2.88 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AG: | 6 | AD: | 5.18 |
| D: | 2.5 | AE2: | 0.31 |
| C: | 6.94 in | BD: | 9 |
| AE1: | 0.51 | L: | 5.51 in |
| AK: | 8.5 | T: | 1.438 |
| AJ: | 7.25 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Model Code: | HM224 |
| Output Shaft Assembly Code: | 1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.455 | Output Diameter (in): | 1.438 in |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Output Key: | 3/8 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Shaft Seal Material: | Viton |
| Bore Code: | 23 | Center Distance (in): | 2.375 |
| Ratio: | 80:1 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Assembly: | HM-1 | Ratio Range: | 80:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 210TC |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

