How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | U: | 0.75 in |
| AK: | 8.5 | V: | 1.94 in |
| G: | 1.44 | AD: | 5.18 |
| B: | 6.12 | BD: | 9 |
| C: | 6.94 in | AE2: | 0.31 |
| L1: | 8.76 in | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | D: | 2.5 |
| BF: | 0.53 | T: | 1.438 |
| AJ: | 7.25 | BE1: | 0.5 in |
| I: | 3.77 in | L: | 5.51 in |
| AG: | 6 |
Technical Specifications
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 0.455 |
| Product Type: | Right Angle | Model Code: | HM224 |
| Output Diameter (in): | 1.438 in | Output RPM: | 21.9 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Ratio: | 80:1 | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Output Key: | 3/8 X 3.00 | Bore Code: | 23 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

