How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L1: | 8.76 in | L: | 5.51 in |
| G: | 1.44 | BE1: | 0.5 in |
| D: | 2.5 | AK: | 8.5 |
| I: | 3.77 in | T: | 1.438 |
| AE2: | 0.31 | BF: | 0.53 |
| V: | 1.94 in | B: | 6.12 |
| AD: | 5.18 | AJ: | 7.25 |
| AG: | 6 | C: | 6.94 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| F: | 2.88 | BD: | 9 |
| AE1: | 0.51 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 21.9 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| No. of Gear Reductions: | Single | Bore Code: | 23 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Model Code: | HM224 |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Ratio Range: | 80:1 | Output Diameter (in): | 1.438 in |
| Input HP @ 1750 RPM: | 0.455 | Ratio: | 80:1 |
| Center Distance (in): | 2.375 | Motor Frame Size: | 210TC |
| Input RPM: | 1,750 | Output Key: | 3/8 X 3.00 |
| Assembly: | HM-1 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

