Grove Gear HM224-80-1-1.438-56C-L3
Part #:HM224-80-1-1.438-56C-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | U: | 0.75 in |
| BF: | 0.41 | AK: | 4.5 |
| C: | 6.94 in | L: | 5.51 in |
| AE1: | 0.51 | F: | 2.88 |
| AE2: | 0.31 | BE: | 0.38 in |
| V: | 1.94 in | LM: | 7.76 |
| AG: | 6 | AD: | 5.18 |
| AJ: | 5.88 | B: | 6.12 |
| BD: | 5.88 | T: | 1.438 |
| Center Distance (in): | 2.375 in | D: | 2.5 |
| I: | 3.77 in |
Technical Specifications
| Ratio: | 80:1 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 80:1 |
| Output Shaft Assembly Code: | 1 | Assembly: | HM-1 |
| Input Diameter (in): | 0.75 in | Output Key: | 3/8 X 3.00 |
| Product Type: | Right Angle | Output RPM: | 21.9 |
| Center Distance (in): | 2.375 | Model Code: | HM224 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.455 |
| Output Diameter (in): | 1.438 in | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Bore Code: | 23 |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

