Grove Gear HM224-80-1-1.438-56C-L9
Part #:HM224-80-1-1.438-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | AE1: | 0.51 |
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| AD: | 5.18 | AK: | 4.5 |
| D: | 2.5 | LM: | 7.76 |
| U: | 0.75 in | BF: | 0.41 |
| F: | 2.88 | T: | 1.438 |
| C: | 6.94 in | AG: | 6 |
| B: | 6.12 | AJ: | 5.88 |
| V: | 1.94 in | L: | 5.51 in |
| BE: | 0.38 in | BD: | 5.88 |
| I: | 3.77 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | HM224 |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 0.455 | Output RPM: | 21.9 |
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Assembly: | HM-1 | Bore Code: | 23 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Ratio: | 80:1 | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Output Shaft Direction: | 1 |
| Product Type: | Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft: | Hollow Bore | Reducer: | Worm - Right Angle |
| Ratio Range: | 80:1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

