How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | BD: | 5.88 |
| LM: | 7.76 | C: | 6.94 in |
| AE2: | 0.31 | B: | 6.12 |
| L: | 5.51 in | F: | 2.88 |
| AE1: | 0.51 | BF: | 0.41 |
| AK: | 4.5 | I: | 3.77 in |
| D: | 2.5 | AD: | 5.18 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| U: | 0.75 in | V: | 1.94 in |
| T: | 1 | G: | 1.44 |
| AG: | 6 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 2 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.000 in |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM224 |
| Housing Material: | Cast Iron | Ratio Range: | 80:1 |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 2 |
| Gear Type: | Worm | Ratio: | 80:1 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 0.455 |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Bore Code: | 16 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

