How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | LM: | 7.76 |
| AG: | 6 | D: | 2.5 |
| G: | 1.44 | AJ: | 5.88 |
| V: | 1.94 in | C: | 6.94 in |
| BF: | 0.41 | U: | 0.75 in |
| T: | 1 | B: | 6.12 |
| F: | 2.88 | BE: | 0.38 in |
| BD: | 5.88 | I: | 3.77 in |
| AK: | 4.5 | AE1: | 0.51 |
| L: | 5.51 in | AE2: | 0.31 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.000 in | Thrust Rating - output shaft: | 2091 |
| Ratio: | 80:1 | Input HP @ 1750 RPM: | 0.455 |
| Assembly: | HM-2 | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Output Shaft: | Hollow Bore |
| Input Diameter (in): | 0.75 in | Model Code: | HM224 |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Motor Frame Size: | 140TC | Bore Code: | 16 |
| Ratio Range: | 80:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

