How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 8.5 | G: | 1.44 |
| L: | 5.51 in | I: | 3.77 in |
| L1: | 8.76 in | B: | 6.12 |
| C: | 6.94 in | AG: | 6 |
| BF: | 0.53 | AD: | 5.18 |
| F: | 2.88 | AE1: | 0.51 |
| D: | 2.5 | T: | 1 |
| BD: | 9 | V: | 1.94 in |
| U: | 0.75 in | BE1: | 0.5 in |
| AJ: | 7.25 | AE2: | 0.31 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.000 in | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 21.9 | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.455 | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Model Code: | HM224 | Output Shaft Assembly Code: | 2 |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 80:1 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 2 |
| Thrust Rating - output shaft: | 2091 | Motor Frame Size: | 180TC |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

