How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | U: | 0.75 in |
| AE1: | 0.51 | AE2: | 0.31 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AD: | 5.18 | AG: | 6 |
| L1: | 8.76 in | D: | 2.5 |
| V: | 1.94 in | T: | 1 |
| B: | 6.12 | I: | 3.77 in |
| AK: | 8.5 | BF: | 0.53 |
| BD: | 9 | C: | 6.94 in |
| G: | 1.44 | BE1: | 0.5 in |
| F: | 2.88 |
Technical Specifications
| Output RPM: | 21.9 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.455 |
| Center Distance (in): | 2.375 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Output Key: | 1/4 X 2.50 | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Motor Frame Size: | 180TC |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Product Type: | Right Angle | Ratio: | 80:1 |
| Output Shaft Direction: | 2 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.000 in | Input Diameter (in): | 0.75 in |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

