How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | AE1: | 0.51 |
| D: | 2.5 | B: | 6.12 |
| L: | 5.51 in | BD: | 9 |
| C: | 6.94 in | AJ: | 7.25 |
| G: | 1.44 | AG: | 6 |
| AK: | 8.5 | I: | 3.77 in |
| L1: | 8.76 in | V: | 1.94 in |
| AD: | 5.18 | Center Distance (in): | 2.375 in |
| T: | 1 | F: | 2.88 |
| BE1: | 0.5 in | U: | 0.75 in |
| BF: | 0.53 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Input RPM: | 1,750 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Bore Code: | 16 | Housing Material: | Cast Iron |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Reducer: | Worm - Right Angle | Model Code: | HM224 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Input Keyway: | 3/16 X 1.75 in |
| Gear Type: | Worm | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 0.455 | Output Shaft Assembly Code: | 2 |
| Ratio Range: | 80:1 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

