Grove Gear HM224-80-2-1.000-210TC-L1
Part #:HM224-80-2-1.000-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | L1: | 8.76 in |
| AE2: | 0.31 | C: | 6.94 in |
| B: | 6.12 | V: | 1.94 in |
| D: | 2.5 | I: | 3.77 in |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | F: | 2.88 |
| BE1: | 0.5 in | AK: | 8.5 |
| U: | 0.75 in | AE1: | 0.51 |
| T: | 1 | BD: | 9 |
| AD: | 5.18 | G: | 1.44 |
| BF: | 0.53 |
Technical Specifications
| No. of Gear Reductions: | Single | Output RPM: | 21.9 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Model Code: | HM224 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 2 | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.000 in |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 210TC |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input Keyway: | 3/16 X 1.75 in | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.455 |
| Ratio: | 80:1 | Assembly: | HM-2 |
| Service Factor: | 1 | Ratio Range: | 80:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 830 in/lbs |

