How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | AE2: | 0.31 |
| BD: | 5.88 | AJ: | 5.88 |
| D: | 2.5 | AG: | 6 |
| AE1: | 0.51 | C: | 6.94 in |
| BF: | 0.41 | L: | 5.51 in |
| U: | 0.75 in | B: | 6.12 |
| AK: | 4.5 | BE: | 0.38 in |
| LM: | 7.76 | I: | 3.77 in |
| T: | 1 | F: | 2.88 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AD: | 5.18 |
Technical Specifications
| Assembly: | HM-2 | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Ratio: | 80:1 | Model Code: | HM224 |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Output RPM: | 21.9 |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Ratio Range: | 80:1 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 2 | Output Shaft Direction: | 2 |
| Housing Material: | Cast Iron | Bore Code: | 16 |
| Input HP @ 1750 RPM: | 0.455 | Output Diameter (in): | 1.000 in |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

